Schneider-Electric
 
WDE002332 picture- web-product-data-sheet
WDE002332
Exxact rocker switch round intermediate screw white
Local distributor code Local distributor code: 
1409936
EAN Code EAN Code: 
3606480202155
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Switch
Device application Control
Quantity per set Set of 5
Complementary
Device presentation Mechanism
Device mounting Flush
Switch function Intermediate
Switch pattern [7]
Connections - terminals Screw terminals
Loop terminals 2
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ABS (acrylonitrile butadiene-styrene)
Optional fixing mode By claw kit: insert
By screw: rocker
Embedding depth 15 mm
Height 71 mm
Width 71 mm
Projecting depth 18 mm
Environment
Standards EN 60669-1
Product certifications FIMKO
CE
NEMKO
SEMKO
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 68.0 g
Package 1 Height 3 cm
Package 1 width 7 cm
Package 1 Length 7 cm
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Weight 284.0 kg
Package 2 Height 115 cm
Package 2 width 80 cm
Package 2 Length 120 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 75
Package 3 Weight 8.0 kg
Package 3 Height 25 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months