Schneider-Electric
 
WDE002485 picture- web-product-data-sheet
WDE002485
Exxact 4-way socket-outlet unearthed screw white
Local distributor code Local distributor code: 
1502180
EAN Code EAN Code: 
3606480204517
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Socket-outlet
Device application Power supply
Device presentation Complete product
[Ue] rated operational voltage 250 V
Network type AC
Colour tint White (RAL 9003)
Quantity per set Set of 5
Complementary
Device mounting Surface
Socket number 4
Outlet poles configuration 2P
Outlet standard Universal
Rated current 16 A
Cover type With shutter
Function available Possibility for two-circuit connection
Connections - terminals Screw terminals
Number of loop terminals 2
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC
PC (polycarbonate)
Optional fixing mode By screws
Height 98 mm
Width 112 mm
Projecting depth 39 mm
Environment
IP degree of protection IP20
Standards IEC 60884-1
SFS 5610:2004
VDE 0620-1
NEK 502:2006
SS 4280834
Product certifications FIMKO
NEMKO
SEMKO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 172.36 g
Package 1 Height 9.8 cm
Package 1 width 4.2 cm
Package 1 Length 11.3 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Weight 861.8 g
Package 2 Height 12.2 cm
Package 2 width 10.5 cm
Package 2 Length 26 cm
Package 3 Height 12.2 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months