Schneider-Electric
 
WDE004231 picture- web-product-data-sheet
WDE004231
Exxact rocker switch intermediate screw metallic
Local distributor code Local distributor code: 
1409917
EAN Code EAN Code: 
3606480201295
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Switch
Device application Control
Technology type Electromechanical
Quantity per set Set of 5
Complementary
Device presentation Mechanism with fixing frame
Device mounting Flush
Number of rocker 1
Switch function Intermediate
Switch pattern [7]
Rated current 16 A
[Ue] rated operational voltage 250 V
Network type AC
Colour Metallic
Connections - terminals Screw terminals
Loop terminals 2
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ABS (acrylonitrile butadiene-styrene)
Optional fixing mode By claw kit: insert
By screw: rocker
Embedding depth 15 mm
Height 71 mm
Width 71 mm
Projecting depth 18 mm
Environment
Standards EN 60669-1
Product certifications NEMKO
CE
FIMKO
SEMKO
IP degree of protection IP20
IP44 with additional sealing kit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 72.0 g
Package 1 Height 7.3 cm
Package 1 width 7.3 cm
Package 1 Length 3.8 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Weight 527.0 g
Package 2 Height 8 cm
Package 2 width 8 cm
Package 2 Length 16.8 cm
Package 3 Height 8 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months