Schneider-Electric
 
WDE004332 picture- web-product-data-sheet
WDE004332
Exxact rocker switch round intermediate screw metallic
Local distributor code Local distributor code: 
1409938
EAN Code EAN Code: 
3606480202179
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Switch
Device application Control
Quantity per set Set of 5
Complementary
Device presentation Mechanism
Device mounting Flush
Switch function Intermediate
Switch pattern [7]
Connections - terminals Screw terminals
Loop terminals 2
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ABS (acrylonitrile butadiene-styrene)
Optional fixing mode By claw kit: insert
By screw: rocker
Embedding depth 15 mm
Height 71 mm
Width 71 mm
Projecting depth 18 mm
Environment
Standards EN 60669-1
Product certifications CE
FIMKO
SEMKO
NEMKO
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 68.0 g
Package 1 Height 3 cm
Package 1 width 7 cm
Package 1 Length 7 cm
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Weight 284.0 kg
Package 2 Height 115 cm
Package 2 width 80 cm
Package 2 Length 120 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 75
Package 3 Weight 8.175 kg
Package 3 Height 25 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Contractual warranty
Warranty 18 months