Schneider-Electric
 
WDE004493 picture- web-product-data-sheet
WDE004493
Exxact single socket-outlet with transparent front and inlays screw
Local distributor code Local distributor code: 
1502129
EAN Code EAN Code: 
3606480203602
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Socket-outlet
Device application Power supply
Device presentation Mechanism with fixing frame
[Ue] rated operational voltage 250 V
Network type AC
Provided equipment Including 4 inlays (6 colours + 1 pattern) that can easily be changed
Colour tint Transparent
Quantity per set Set of 5
Complementary
Device mounting Flush
Socket number 1
Outlet poles configuration 2P + E
Outlet standard Schuko
Rated current 16 A
Cover type With shutter
Function available Possibility to put wallpaper, pictures etc instead of the inlays
Connections - terminals Screw terminals
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ASA + PC
Optional fixing mode By screws
Embedding depth 28 mm
Height 71 mm
Width 71 mm
Projecting depth 11.8 mm
Product compatibility To be completed with Exxact frame
Environment
IP degree of protection IP20
Standards SS 4280834
DIN VDE 0620-1
NEK 502:2006
SFS 5610:2004
IEC 60884-1
Product certifications NEMKO
SEMKO
FIMKO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 78.0 g
Package 1 Height 4.7 cm
Package 1 width 7.2 cm
Package 1 Length 7.4 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 908.0 g
Package 2 Height 9.4 cm
Package 2 width 18 cm
Package 2 Length 27 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 10
Package 3 Weight 905.0 g
Package 3 Height 9.1 cm
Package 3 width 18.1 cm
Package 3 Length 27.1 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months