Schneider-Electric
 
WDE004951 picture- web-product-data-sheet
WDE004951
Exxact rockers 1-0+up/down 2x pb KNX alu
Local distributor code Local distributor code: 
4546484
EAN Code EAN Code: 
3606480206719
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Push-button
Bus type KNX
Colour tint Aluminium
Complementary
Device presentation Mechanism
Product destination KNX bus system
Technology type Electronic
Device mounting Flush
Number of rocker 2
Number of FUNCTION keys 4
Local signalling LED
Material Polycarbonate
Surface finish Glossy
Marking 1 - 0 + UP-DOWN
Quantity per set Set of 1
Environment
IP degree of protection IP20
IK degree of protection IK02
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 66.0 g
Package 1 Height 5.3 cm
Package 1 width 7.6 cm
Package 1 Length 7.6 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 827.0 g
Package 2 Height 16.6 cm
Package 2 width 17 cm
Package 2 Length 28.2 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 20
Package 3 Weight 2.05 kg
Package 3 Height 18.5 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Contractual warranty
Warranty 18 months