Schneider-Electric
 
WDE005101 picture- web-product-data-sheet
WDE005101
Exxact - DCL outlet with plug - ceiling
Local distributor code Local distributor code: 
1513013
EAN Code EAN Code: 
4750288199410
Schneider Electric
Characteristics
Main
Product or component type Socket-outlet
Quantity per set 5 pieces
Complementary
Device presentation Complete product
Device mounting Ceiling
Socket number 1
Provided equipment Plug
Outlet poles configuration 2P + E
Outlet standard DCL
Rated current 6 A
Rated voltage 250 V AC
Material PC/ABS
Colour tint White (RAL 9003)
Connections - terminals Screw terminal
Clamping connection capacity 1 x 1.5 mm² for rigid cable(s)
2 x 2.5 mm² for rigid cable(s)
Height 8 mm
Diameter 117 mm
Depth 31 mm
Environment
IP degree of protection IP21
Standards NEK EN61995-1
NEK EN61995-2
Product certifications NEMKO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 100.0 g
Package 1 Height 10.7 cm
Package 1 width 12 cm
Package 1 Length 11.6 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Weight 3.644 kg
Package 2 Height 22 cm
Package 2 width 29.6 cm
Package 2 Length 39.2 cm
Unit Type of Package 3 BB1
Number of Units in Package 3 5
Package 3 Weight 550.0 g
Package 3 Height 10.2 cm
Package 3 width 12.6 cm
Package 3 Length 26.4 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months