|
|
|
VZ419E-15BP04
Ventil control zona, 15 mm, 3 cai Bypass, G extern, alama, 1 kvs
|
|
|
Principale
Tip produs sau componenta
|
Valve
|
Valve type
|
Zone
|
Aplicatie a dispozitivului
|
Fan coil unit
Chilled ceiling
Terminal unit
|
Medium compatibility
|
Glycol 25 %
Glycol 30 %
Water
Glycol 50 %
|
Valve configuration
|
3-Way with Bypass
|
Valve connection type
|
G External
|
Valve connection size
|
G 1/2A
|
Body size
|
15 mm (1/2 in)
|
Pipe size
|
15 mm
|
Flow characteristic
|
Equal percentage
|
Flow coefficient B to AB
|
0.69 cv
0.6 kvs
|
Flow coefficient
|
1 kvs
1.16 cv
|
Pressure class
|
PN16
|
Pressure fluid max delta P quiet service
|
62,05 kPa
|
Pressure fluid max delta P normal life
|
351,6 kPa
|
Control valve rangeability
|
50:1
|
Seat leakage
|
Port A: Class IV-S1 (0.005 %)
|
Stem movement
|
Linear
|
Trim material
|
Brass
|
Material corp
|
Brass
|
Stem material
|
Stainless steel AISI 303
|
Seating seal material
|
Port A:EPDM (ethylene propylene diene monomer)
|
Stem seal material
|
EPDM (ethylene propylene diene monomer)
|
Regiune vizata
|
Europa
Asia Pacific.
Australia.
|
Unitati de ambalare
Unitate de masura pentru prima forma de impachetare
|
PCE
|
Numar unitati in prima forma de impachetare
|
1
|
Inaltime prima forma de impachetare
|
13 cm
|
Latime prima forma de impachetare
|
9,6 cm
|
Lungime prima forma de impachetare
|
5,2 cm
|
Greutate prima forma de impachetare
|
240 g
|
Durabilitatea ofertei
Garantie contractuala
|
|