Schneider-Electric Challenge Com
 
XPSBAC14AP
XPSBAC14AP
safety module, Harmony XPS, estop or guard, connected to supply terminals 24V AC or DC , no inputs, screw
Schneider Electric
Caracteristici
Principale
Gama de produse Harmony Safety Automation
Tip produs sau componenta Modul de siguranta
Nume modul de siguranta XPSBAC
Aplicatie modul de siguranta For emergency stop and protective guard applications
Functie a modulului Buton de oprire de urgenta cu 2 contacte NC
Guard monitoring with 1 or 2 limit switches
Nivel de securitate Poate ajunge la PL e/categoria 4 for normally open relay contact conformitate cu ISO 13849-1
Poate atinge SILCL 3 for normally open relay contact conformitate cu IEC 62061
Poate ajunge la SIL 3 for normally open relay contact conformitate cu IEC 61508
Can reach PL c/category 1 for normally closed relay contact conformitate cu ISO 13849-1
Poate atinge SILCL 1 for normally closed relay contact conformitate cu IEC 62061
Can reach SIL 1 for normally closed relay contact conformitate cu IEC 61508
Fiabilitatea datelor despre securitate MTTFd > 30 years for normally open relay contact conformitate cu ISO 13849-1
Dcavg >= 99 % for normally open relay contact conformitate cu ISO 13849-1
PFHd = 0.95E-09 for normally open relay contact conformitate cu ISO 13849-1
HFT = 1 for normally open relay contact conformitate cu IEC 62061
PFHd = 0.95E-09 for normally open relay contact conformitate cu IEC 62061
SFF > 99% for normally open relay contact conformitate cu IEC 62061
HFT = 1 for normally open relay contact conformitate cu IEC 61508-1
PFHd = 0.95E-09 for normally open relay contact conformitate cu IEC 61508-1
SFF > 99% for normally open relay contact conformitate cu IEC 61508-1
Type = B for normally open relay contact conformitate cu IEC 61508-1
MTTFd > 30 years for normally closed relay contact conformitate cu ISO 13849-1
DC > 60 % for normally closed relay contact conformitate cu ISO 13849-1
PFHd = 0.95E-09 for normally closed relay contact conformitate cu ISO 13849-1
HFT=0 for normally closed relay contact conformitate cu IEC 62061
PFHd = 0.95E-09 for normally closed relay contact conformitate cu IEC 62061
SFF > 60% for normally closed relay contact conformitate cu IEC 62061
HFT=0 for normally closed relay contact conformitate cu IEC 61508-1
PFHd = 0.95E-09 for normally closed relay contact conformitate cu IEC 61508-1
SFF > 60% for normally closed relay contact conformitate cu IEC 61508-1
Type = B for normally closed relay contact conformitate cu IEC 61508-1
Tip circuit electric NC pair
Conexiuni - borne Cutie de borne cu suruburi amovibila, 0.2...2.5 mm² rigid sau flexibil
Cutie de borne cu suruburi amovibila, 0.25...2.5 mm² flexibil cu pin un singur conductor
Cutie de borne cu suruburi amovibila, 0.2...1.5 mm² rigid sau flexibil conductor dublu
Cutie de borne cu suruburi amovibila, 2 x 0.25...1 mm² flexibil cu pin without cable end, with bezel
Cutie de borne cu suruburi amovibila, 2 x 0.5...1.5 mm² flexibil cu pin cu pini cu guler
[Us] tensiune de alimentare nominala 24 V c.a. - 15...10 %
24 V c.c. - 20...20 %
Suplimentare
Timp de sincronizareintre intrari Nelimitat
Tip de pornire Automatic/manual/monitored
Puterea consumată în W 1,5 W 24 V c.c.
Puterea consumată în VA 3,5 VA 24 V c.a. 50/60 Hz
Tip de protectie intrare Intern, electronic
Safety outputs 4 NO + 1 NC
Safety inputs 0
Compatibilitate intrare Normally closed circuit conformitate cu ISO 14119
Limitatoare XC conformitate cu ISO 14119
Contact mecanic conformitate cu ISO 14119
Normally closed circuit conformitate cu ISO 13850
Input terminal Sursa de alimentare
[Ie] curent nominal de utilizare 5 A AC-1 for normally open relay contact
3 A AC-15 for normally open relay contact
5 A DC-1 for normally open relay contact
3 A DC-13 for normally open relay contact
3 A AC-1 for normally closed relay contact
1 A AC-15 for normally closed relay contact
3 A DC-1 for normally closed relay contact
1 A DC-13 for normally closed relay contact
Control outputs 0
[Ith] curent termic convenţional în aer liber 6 A
Calibrul fuzibilului asociat 10 A gG pentru circuit de ieşire pe releu NO conformitate cu IEC 60947-1
Curent minim de iesire 10 mA pentru ieşire releu
Tensiune minima de iesire 5 V pentru ieşire releu
Timp de raspuns 150 ms at 24 V AC
80 ms at 24 V DC
[Ui] tensiune nominala de izolatie 300 V (grad de poluare 2) conformitate cu IEC 60947-1
[Uimp] tensiune de tinere la impuls 4 kV categorie de supratensiune II conformitate cu IEC 60947-1
Semnalizare locala LED verde cu power marcaj pentru alimentat
LED rosu cu error marcaj pentru error
LED galben cu state marcaj pentru stare
LED galben cu start1 marcaj pentru start input
LED galben cu start2 marcaj pentru start input
Suport de montare Sina DIN simetrica, 35 mm
Adancime 120 mm
Inaltime 100 mm
Latime 22,5 mm
Greutate produs 0,200 kg
Mediu
Temperatura ambientala de functionare -25…55 °C
Standarde SR EN 60947-5-1
IEC 61508-1 functional safety standard
IEC 61508-2 functional safety standard
IEC 61508-3 functional safety standard
IEC 61508-4 functional safety standard
IEC 61508-5 functional safety standard
IEC 61508-6 functional safety standard
IEC 61508-7 functional safety standard
ISO 13849-1 functional safety standard
IEC 62061 functional safety standard
Certificari produs TÜV
cULus
Grad de protectie IP IP20 (borne) conformitate cu SR EN 60529
IP40 (carcasă) conformitate cu SR EN 60529
IP54 (mounting area) conformitate cu SR EN 60529
Umiditate relativa 5…95 % fara condensare
Unitati de ambalare
Unitate de masura pentru prima forma de impachetare PCE
Numar unitati in prima forma de impachetare 1
Inaltime prima forma de impachetare 6,500 cm
Latime prima forma de impachetare 13,500 cm
Lungime prima forma de impachetare 15,500 cm
Greutate prima forma de impachetare 301,000 g
Unitate de masura pentru a doua forma de impachetare S03
Numar unitati in a doua forma de impachetare 16
Inaltime a doua forma de impachetare 30,000 cm
Latime a doua forma de impachetare 30,000 cm
Lungime a doua forma de impachetare 40,000 cm
Greutate a doua forma de impachetare 5,556 kg
Unitate de masura pentru a treia forma de impachetare P06
Numar unitati in a treia forma de impachetare 128
Inaltime a treia forma de impachetare 75,000 cm
Latime a treia forma de impachetare 60,000 cm
Lungime a treia forma de impachetare 80,000 cm
Greutate a treia forma de impachetare 52,000 kg
Durabilitatea ofertei
Numar SCIP 152cf799-1df7-4892-81b4-4c890187f1d1
Ambalaj fara plastic Nu
Pachet cu carton reciclabil Nu
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
DEEE Produsul trebuie sa fie eliminat de pe piata din Uniunea Europeana dupa colectarea specifica a deseurilor si sa nu ajunga niciodata in pubele de gunoi
Preluare la sfarsitul duratei de viata No
Amprenta de carbon (kg CO2 eq.) 55
Garanție contractuală
Garantie 18 luni