Schneider-Electric LightCom RO
 
GC6320M5
GC6320M5
Tesys Gc - Contactor Modular- 63 A - 2 No - Bobina 220 - 240 V C.A
Schneider Electric
Caracteristici
Principal
Gama TeSys
Nume produs TeSys GC
Tip produs sau componenta Modular contactor
Nume scurt al dispozitivului GC63
Aplicatie contactor Lighting
Heating
Comanda motor
Suplimentar
Categorie de utilizare AC-7B
AC-7A
Descriere poli 2P
Power pole contact composition 2 NO
[Ue] tensiune nominala <= 250 V AC
[Ie] curent nominal de utilizare 63 A AC-7A
25 A AC-7B
Pozitie de operare 30°/vertical
Tipul circuitului de comanda C.a. la 50 Hz
[Uc] tensiune circuit de comanda 220...240 V c.a. 50 Hz
[Uimp] tensiune nominala de tinere la impuls 4 kV
[Ith] curent termic conventional in aer liber 63 A la <50 °C pentru circuit electric
Irms capacitatea nominala la inchidere 200 A la 400 V c.a. pentru circuit electric conformitate cu SR EN 61095
Capacitate de rupere nominala 200 A la 400 V pentru circuit electric conformitate cu SR EN 61095
[Icw] curent nominal de scurtcircuit admisibil 504 A la <40 °C - 10 s pentru circuit electric
157 A la <40 °C - 30 s pentru circuit electric
Calibrul fuzibilului asociat 63 A gL la <= 440 V pentru circuit electric
Impedanta medie 2 mOhm - Ith 63 A 50 Hz pentru circuit electric
[Ui] tensiune nominala de izolatie 500 V conforming to IEC 61095
500 V conforming to VDE 0110
Durabilitate electrica AC-7A: 100000 cycles
AC-7B: 100000 cycles
Puterea disipata pe pol 8 W
Tip de control Telecomanda
Mod de montare Clipsabil
Suport de montare Sina DIN
Standarde IEC 60947-5
SR EN 61095
Conexiuni - borne Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 25 mm²flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 16 mm²flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 16 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 4 mm²flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 25 mm²solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 6 mm²solid without cable end
Cuplu de strangere Control circuit: 0.8 N.m - on screw clamp terminals
Power circuit: 2 N.m - on screw clamp terminals
Timp de functionare 10...25 ms opening
10...30 ms closing
Durabilitate mecanica 1000000 cic
Viteza maxima de functionare 300 cyc/h 50 °C
Limite de tensiune circuit de comanda Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
Consum de energie conectare in VA 34 VA 50 Hz 20 °C)
Consum de energie mentinere in VA 4,6 VA 50 Hz 20 °C)
Disipare de caldura 1,6 W la 50/60 Hz
Mediu
Grad de protectie IP IP40 conforming to VDE 0106 (in enclosure)
IP20 conforming to VDE 0106
Tratament protector TC
Temperatura ambientala de functionare -5…50 °C
Temperatura de depozitare -40…70 °C
Altitudine de functionare <= 3000 m
Rezistenta mecanica Şocuri contactor deschis10 Gn pentru 11 ms
Şocuri contactor închis15 Gn pentru 11 ms
Vibraţii contactor deschis2 Gn, 5...300 Hz
Vibraţii contactor închis3 Gn, 5...300 Hz
Numarul total de module de 18 mm 2
Inaltime 85 mm
Latime 54 mm
Adancime 62,5 mm
Greutate neta 0,34 kg
Cantitate pe set Set de 6
Culoare White
Packing Units
Tip unitate a formei de impachetare 1 PCE
Număr de produse în pachet 1
Greutate colet(Lbs) 234 g
Inaltimea formei de impachetare 1 8 cm
Latimea formei de impachetare 1 9,5 cm
Lungimea formei de impachetare 1 23 cm
Tip unitate a formei de impachetare 2 BB1
Numar de unitati in forma de impachetare 2 6
Greutatea formei de impachetare 2 1,41 kg
Inaltimea formei de impachetare 2 8 cm
Latimea formei de impachetare 2 9,5 cm
Lungimea formei de impachetare 2 23 cm
Tip unitate a formei de impachetare 3 S03
Numar de unitati in forma de impachetare 3 48
Greutatea formei de impachetare 3 11,795 kg
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
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Garanție contractuală
Garantie 18 months