Schneider-Electric LightCom RO
 
GF1610U7
GF1610U7
Tesys Gf -Releu Impulsuri - 16 A - 1 No - 230 - 240 V Ac 50/60 Hz Bobina
Schneider Electric
Caracteristici
Principal
Gama TeSys
Nume produs TeSys GF
Tip produs sau componenta Teleruptor
Nume scurt al dispozitivului GF16
Categorie de utilizare AC-1
Descriere poli 1P
Compozitie contact pol 1 NO
[Ie] curent nominal de utilizare 16 A AC-1
[Ue] tensiune nominala de functionare 250 V AC 50/60 Hz
Curent instantaneu de scurtcircuit 320 A 40 °C 1 s
48 A 40 °C 30 s
96 A 40 °C 10 s
Pozitie de operare +/- 90° to vertical plane
Tipul circuitului de comanda AC at 50/60 Hz
[Uc] tensiune circuit de comanda 230...240 V AC 50/60 Hz
Mod de montare Clipsabil
Suport de montare Sina DIN simetrica, 35 mm
Suplimentar
[Ith] curent termic conventional in aer liber 16 A (at 50 °C)
Impedanţă medie 4 mOhm at 50 Hz - Ith 16 A
[Ui] tensiune nominala de izolatie 400 V conforming to IEC 60947-5-1
400 V conforming to VDE 0110
[Uimp] tensiune de tinere la impuls 4 kV in enclosure
Conexiuni - borne Control circuit: screw clamp terminals 1 cable(s) 1.5 mm² solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 2.5 mm² flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² solid without cable end
Cuplu de strangere Control circuit: 0.8 N.m - on screw clamp terminals
Power circuit: 0.8 N.m - on screw clamp terminals
Timp de functionare 70 ms closing
70 ms opening
Maximum operating rate 900 cyc/h
Limite de tensiune circuit de comanda 0.85...1.1 Uc 50 °C 50/60 Hz
Durata impulsului >= 70 ms
Consum mediu 19 VA AC 50 Hz at at Uc at 20 ºC
Puterea disipata pe pol 1 W
Durabilitate mecanica 1 Mcycles
Durabilitate electrica 100000 cycles AC-22
200000 cycles AC-21
Pasi de 9 mm 2
Inaltime 81 mm
Latime 18 mm
Adancime 64 mm
Greutate neta 0,11 kg
Cantitate pe set Set de 12
Mediu
Standarde SR EN 60669-1
IEC 60669-2
NF C 61-112
Grad de protectie IP IP40 conforming to VDE 0106 (in enclosure)
IP20 conforming to VDE 0106
Tratament protector TC
Temperatura ambientala de functionare -20…50 °C
Temperatura de depozitare -40…80 °C
Altitudinea de functionare <= 2000 m fără declasare
Rezistenta mecanica Vibrations contactor open: 4 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Packing Units
Tip unitate a formei de impachetare 1 PCE
Număr de produse în pachet 1
Greutate colet(Lbs) 110 g
Inaltimea formei de impachetare 1 8,8 cm
Latimea formei de impachetare 1 10,3 cm
Lungimea formei de impachetare 1 25,1 cm
Tip unitate a formei de impachetare 2 BB1
Numar de unitati in forma de impachetare 2 12
Greutatea formei de impachetare 2 1,32 kg
Inaltimea formei de impachetare 2 8,8 cm
Latimea formei de impachetare 2 10,3 cm
Lungimea formei de impachetare 2 25,1 cm
Tip unitate a formei de impachetare 3 S02
Numar de unitati in forma de impachetare 3 48
Greutatea formei de impachetare 3 5,782 kg
Inaltimea formei de impachetare 3 15 cm
Latimea formei de impachetare 3 30 cm
Lungimea formei de impachetare 3 40 cm
Offer Sustainability
Stare ofertă sustenabilă Produs Green Premium
Regulamentul REACH
print Declaratia REACH
Directiva RoHS UE Conform
print Declaratia RoHS UE
Fara mercur Da
Informatii privind scutirea de la RoHS
print Da
Regulamentul RoHS China
print Declaratia RoHS China
Raport de mediu
print Profilul ambiental al produsului
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Prezenta halogen Produs cu piese din plastic fara halogen
Garanție contractuală
Garantie 18 months