Schneider-Electric LightCom RO
 
LC1D253B7
LC1D253B7
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V AC coil
Schneider Electric
Caracteristici
Principale
Gama TeSys
Nume produs TeSys D
Tip produs sau componenta Contactor
Nume scurt al dispozitivului LC1D
Aplicatie contactor Sarcina rezistiva
Comanda motor
Categorie de utilizare AC-1
AC-4
AC-3
Descriere poli 3P
Power pole contact composition 3 NO
[Ue] tensiune nominala de functionare Circuit electric <= 690 V c.a. 25...400 Hz
Power circuit: <= 300 V DC
[Ie] curent nominal de utilizare 25 A 60 °C) la <= 440 V c.a. AC-3 pentru circuit electric
40 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
Putere motor kW 5,5 kW la 220...230 V c.a. 50/60 Hz (AC-3)
11 kW la 380...400 V c.a. 50/60 Hz (AC-3)
11 kW la 415...440 V c.a. 50/60 Hz (AC-3)
15 kW la 500 V c.a. 50/60 Hz (AC-3)
15 kW la 660...690 V c.a. 50/60 Hz (AC-3)
5,5 kW la 400 V c.a. 50/60 Hz (AC-4)
Motor power HP (UL / CSA) 3 hp at 230/240 V AC 50/60 Hz for 1 phase motors
2 CP la 115 V c.a. 50/60 Hz pentru 1 fază motoare
7,5 CP la 230/240 V c.a. 50/60 Hz pentru 3 faze motoare
15 CP la 460/480 V c.a. 50/60 Hz pentru 3 faze motoare
20 CP la 575/600 V c.a. 50/60 Hz pentru 3 faze motoare
7,5 CP la 200/208 V c.a. 50/60 Hz pentru 3 faze motoare
Tipul circuitului de comanda AC at 50/60 Hz
[Uc] tensiune circuit de comanda 24 V AC 50/60 Hz
Compozitie contact auxiliar 1 NO + 1 NC
[Uimp] tensiune de tinere la impuls 6 kV conformitate cu SR EN 60947
Categorie de supratensiune III
[Ith] curent termic conventional in aer liber 25 A (at 60 °C) for power circuit
10 A (at 60 °C) for signalling circuit
Irms capacitatea nominala la inchidere 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
450 A at 440 V for power circuit conforming to IEC 60947
Capacitate de rupere nominala 450 A at 440 V for power circuit conforming to IEC 60947
[Icw] curent nominal de scurtcircuit admisibil 240 A la <40 °C - 10 s pentru circuit electric
380 A 40 °C - 1 s for power circuit
50 A 40 °C - 10 min for power circuit
120 A 40 °C - 1 min for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Calibrul fuzibilului asociat 10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG la <= 690 V coordonare tip 1 pentru circuit electric
40 A gG at <= 690 V coordination type 2 for power circuit
Impedanta medie 2 mOhm - Ith 25 A 50 Hz pentru circuit electric
[Ui] tensiune nominala de izolatie Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Durabilitate electrica 1,65 Mcycles 25 A AC-3 la Ue <= 440 V
1,4 Mcycles 40 A AC-1 la Ue <= 440 V
Puterea disipata pe pol 3.2 W AC-1
1,25 W AC-3
Front cover Cu
Suport de montare Sina
Placa
Standarde CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Certificari produs DNV
UL
GL
CCC
BV
RINA
GOST
CSA
LROS (Lloyds register of shipping)
Conexiuni - borne Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
Circuit electric borne cu arc 1 cablu(ri) 4 mm²flexibil fara
Circuit electric borne cu arc 2 cablu(ri) 4 mm²flexibil fara
Timp de functionare 12...22 ms closing
4...19 ms opening
Nivel de incredere al securitatii B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Durabilitate mecanica 15 Mcycles
Viteza maxima de functionare 3600 cyc/h 60 °C
Suplimentare
Tehnologie bobine Fără modul de deparazitare inclus
Limite de tensiune circuit de comanda 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
Consum de energie conectare in VA 70 VA 60 Hz 0,75 20 °C)
70 VA 50 Hz 0,75 20 °C)
Consum de energie mentinere in VA 7,5 VA 60 Hz 0,3 20 °C)
7 VA 50 Hz 0,3 20 °C)
Disipare de caldura 2…3 W la 50/60 Hz
Tip contacte auxiliare Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Afisare frecventa circuit 25...400 Hz
Curentul minim de comutare 5 mA for signalling circuit
Tensiunea minima de comutare 17 V for signalling circuit
Timpul de nesuprapunere 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Rezistenta de izolatie > 10 MOhm for signalling circuit
Compatibilitatea contactelor M2
Cod compatibilitate LC1D
Mediu
Grad de protectie IP IP20 front face conforming to IEC 60529
Tratament protector TH conforming to IEC 60068-2-30
Grad de poluare 3
Temperatura ambientala de utilizare -40…60 °C
60…70 °C with derating
Temperatura de depozitare -60…80 °C
Altitudinea de functionare 0...3000 m
Rezistenta la foc 850 °C conformitate cu IEC 60695-2-1
Intarziere flacara V1 conforming to UL 94
Rezistenta mecanica Vibrations contactor open: 2 Gn, 5...300 Hz
Vibraţii contactor închis4 Gn, 5...300 Hz
Şocuri contactor închis15 Gn pentru 11 ms
Shocks contactor open: 8 Gn for 11 ms
Inaltime 99 mm
Latime 45 mm
Adancime 92 mm
Greutate produs 0,37 kg
Unitati de impachetare
Greutate colet(Lbs) 0,444 kg
Inaltimea formei de impachetare 1 0,550 dm
Latimea formei de impachetare 1 1,030 dm
Lungimea formei de impachetare 1 1,030 dm
Durabilitatea ofertei
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
Profil circularitate
print Informatii privind sfarsitul duratei de viata
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Fara PVC Da
Garanție contractuală
Garantie 18 months