Schneider-Electric LightCom RO
 
LC2D126BD
LC2D126BD
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 24 V DC coil
Schneider Electric
Caracteristici
Principal
Gama TeSys
Nume produs TeSys D
Tip produs sau componenta Contactor reversibil
Nume scurt al dispozitivului LC2D
Aplicatie contactor Comanda motor
Sarcina rezistiva
Categorie de utilizare AC-1
AC-3
Prezentare dispozitiv Preasamblat cu bare de alimentare pentru inversor
Descriere poli 3P
Power pole contact composition 3 NO
[Ue] tensiune nominala de functionare Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] curent nominal de utilizare 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
12 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
Putere motor kW 3 kW at 220...230 V AC 50 Hz
5.5 kW at 380...400 V AC 50 Hz
5.5 kW at 415...440 V AC 50 Hz
7.5 kW at 500 V AC 50 Hz
7.5 kW at 660...690 V AC 50 Hz
Motor power HP (UL / CSA) 1 hp at 115 V AC 60 Hz for 1 phase motors
2 CP la 230/240 V c.a. 60 Hz pentru 1 fază motoare
3 hp at 200/208 V AC 60 Hz for 3 phases motors
3 CP la 230/240 V c.a. 60 Hz pentru 3 faze motoare
7,5 CP la 460/480 V c.a. 60 Hz pentru 3 faze motoare
10 CP la 575/600 V c.a. 60 Hz pentru 3 faze motoare
Tipul circuitului de comanda DC standard
[Uc] tensiune circuit de comanda 24 V c.c.
Compozitie contact auxiliar 1 NO + 1 NC
[Uimp] tensiune de tinere la impuls 6 kV conforming to IEC 60947
Categorie de supratensiune III
[Ith] curent termic conventional in aer liber 10 A (at 60 °C) for signalling circuit
25 A (at 60 °C) for power circuit
Irms capacitatea nominala la inchidere 250 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
Capacitate de rupere nominala 250 A at 440 V for power circuit conforming to IEC 60947
[Icw] curent nominal de scurtcircuit admisibil 30 A 40 °C - 10 min for power circuit
61 A 40 °C - 1 min for power circuit
105 A 40 °C - 10 s for power circuit
210 A 40 °C - 1 s for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Calibrul fuzibilului asociat 10 A gG for signalling circuit conforming to IEC 60947-5-1
40 A gG at <= 690 V coordination type 1 for power circuit
25 A gG at <= 690 V coordination type 2 for power circuit
Impedanta medie 2.5 mOhm - Ith 25 A 50 Hz for power circuit
[Ui] tensiune nominala de izolatie Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Durabilitate electrica 2 Mcycles 12 A AC-3 la Ue <= 440 V
0.8 Mcycles 25 A AC-1 at Ue <= 440 V
Puterea disipata pe pol 1.56 W AC-1
0.36 W AC-3
Front cover Cu
Tip de blocare Mecanic
Suport de montare Sina
Placa
Standarde CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Certificari produs GL
CSA
UL
LROS (Lloyds register of shipping)
GOST
BV
RINA
DNV
CCC
Conexiuni - borne Circuit de comanda terminale cu papuci (diametru extern: 8 mm)
Power circuit: lugs-ring terminals (external diameter: 8 mm)
Cuplu de strangere Circuit de comanda 1,7 N.m - pornit terminale cu papuci - cu şurubelniţa plat Ø 6 mm M3.5
Circuit de comanda 1,7 N.m - pornit terminale cu papuci - cu şurubelniţa Philips Nr. 2 M3.5
Power circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 8 mm M3.5
Power circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
Timp de functionare 53.55...72.45 ms closing
16...24 ms opening
Nivel de incredere al securitatii B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Durabilitate mecanica 30 Mcycles
Viteza maxima de functionare 3600 cyc/h 60 °C
Suplimentar
Tehnologie bobine Supresor cu dioda limitatoare de varf bidirectionalaincorporat
Limite de tensiune circuit de comanda 0.1...0.25 Uc (-40…70 °C):drop-out DC
0.7...1.25 Uc (-40…60 °C):operational DC
1...1.25 Uc (60…70 °C):operational DC
Constanta de timp 28 ms
Vârf de putere în W 5.4 W (at 20 °C)
Consum de energie mentinere in W 5.4 W at 20 °C
Tip contacte auxiliare Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Tip contact în oglindă 1 NC conformitate cu IEC 60947-4-1
Afisare frecventa circuit 25...400 Hz
Curentul minim de comutare 5 mA for signalling circuit
Tensiunea minima de comutare 17 V for signalling circuit
Timpul de nesuprapunere 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Rezistenta de izolatie > 10 MOhm for signalling circuit
Mediu
Grad de protectie IP IP20 front face conforming to IEC 60529
Tratament protector TH conforming to IEC 60068-2-30
Grad de poluare 3
Temperatura ambientala de utilizare -40…60 °C
60…70 °C with derating
Temperatura de depozitare -60…80 °C
Altitudinea de functionare 0...3000 m
Rezistenta la foc 850 °C conforming to IEC 60695-2-1
Intarziere flacara V1 conformitate cu UL 94
Rezistenta mecanica Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Inaltime 77 mm
Latime 90 mm
Adancime 95 mm
Greutate produs 1,027 kg
Packing Units
Tip unitate a formei de impachetare 1 PCE
Număr de produse în pachet 1
Greutate colet(Lbs) 1,08 kg
Inaltimea formei de impachetare 1 9,4 cm
Latimea formei de impachetare 1 11,4 cm
Lungimea formei de impachetare 1 11 cm
Tip unitate a formei de impachetare 2 S02
Numar de unitati in forma de impachetare 2 1
Greutatea formei de impachetare 2 1,535 kg
Inaltimea formei de impachetare 2 15 cm
Latimea formei de impachetare 2 30 cm
Lungimea formei de impachetare 2 40 cm
Offer Sustainability
Stare ofertă sustenabilă Produs Green Premium
Conform REACh fara SVHC Da
Directiva RoHS UE Conform
print Declaratia RoHS UE
Fara metale grele toxice Da
Fara mercur Da
Informatii privind scutirea de la RoHS
print Da
Regulamentul RoHS China
print Declaratia RoHS China
Raport de mediu
print Profilul ambiental al produsului
Profil circularitate
print Informatii privind sfarsitul duratei de viata
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Fara PVC Da
Contractual warranty
Garantie 18 months