Schneider-Electric LightCom RO
 
LC2D18N7
LC2D18N7
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 415 V AC coil
Schneider Electric
Caracteristici
Principal
Gama TeSys
Nume produs TeSys D
Tip produs sau componenta Contactor reversibil
Nume scurt al dispozitivului LC2D
Aplicatie contactor Comanda motor
Sarcina rezistiva
Categorie de utilizare AC-1
AC-3
Prezentare dispozitiv Preasamblat cu bare de alimentare pentru inversor
Descriere poli 3P
Power pole contact composition 3 NO
[Ue] tensiune nominala de functionare Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] curent nominal de utilizare 18 A 60 °C) la <= 440 V c.a. AC-3 pentru circuit electric
32 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
Putere motor kW 4 kW la 220...230 V c.a. 50 Hz
7,5 kW la 380...400 V c.a. 50 Hz
9 kW la 415...440 V c.a. 50 Hz
10 kW la 500 V c.a. 50 Hz
10 kW la 660...690 V c.a. 50 Hz
Motor power HP (UL / CSA) 1 CP la 115 V c.a. 60 Hz pentru 1 fază motoare
3 CP la 230/240 V c.a. 60 Hz pentru 1 fază motoare
5 CP la 200/208 V c.a. 60 Hz pentru 3 faze motoare
5 CP la 230/240 V c.a. 60 Hz pentru 3 faze motoare
10 CP la 460/480 V c.a. 60 Hz pentru 3 faze motoare
15 CP la 575/600 V c.a. 60 Hz pentru 3 faze motoare
Tipul circuitului de comanda AC at 50/60 Hz
[Uc] tensiune circuit de comanda 415 V c.a. 50/60 Hz
Compozitie contact auxiliar 1 NO + 1 NC
[Uimp] tensiune de tinere la impuls 6 kV conforming to IEC 60947
Categorie de supratensiune III
[Ith] curent termic conventional in aer liber 10 A (at 60 °C) for signalling circuit
32 A (at 60 °C) for power circuit
Irms capacitatea nominala la inchidere 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
300 A at 440 V for power circuit conforming to IEC 60947
Capacitate de rupere nominala 300 A at 440 V for power circuit conforming to IEC 60947
[Icw] curent nominal de scurtcircuit admisibil 40 A 40 °C - 10 min for power circuit
84 A 40 °C - 1 min for power circuit
145 A la <40 °C - 10 s pentru circuit electric
240 A 40 °C - 1 s for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Calibrul fuzibilului asociat 10 A gG for signalling circuit conforming to IEC 60947-5-1
50 A gG at <= 690 V coordination type 1 for power circuit
35 A gG at <= 690 V coordination type 2 for power circuit
Impedanta medie 2,5 mOhm - Ith 32 A 50 Hz pentru circuit electric
[Ui] tensiune nominala de izolatie Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Durabilitate electrica 1,65 Mcycles 18 A AC-3 la Ue <= 440 V
1 Mcycles 32 A AC-1 at Ue <= 440 V
Puterea disipata pe pol 0,8 W AC-3
2.5 W AC-1
Front cover Cu
Tip de blocare Mecanic
Suport de montare Placa
Sina
Standarde CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Certificari produs UL
RINA
LROS (Lloyds register of shipping)
GL
DNV
GOST
CSA
BV
CCC
Conexiuni - borne Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid
Circuit electric borne cu şurub 1 cablu(ri) 1,5…6 mm²flexibil fara
Circuit electric borne cu şurub 2 cablu(ri) 1,5…6 mm²flexibil fara
Circuit electric borne cu şurub 1 cablu(ri) 1…6 mm²flexibil cu
Circuit electric borne cu şurub 2 cablu(ri) 1…4 mm²flexibil cu
Circuit electric borne cu şurub 1 cablu(ri) 1,5…6 mm²solid
Circuit electric borne cu şurub 2 cablu(ri) 1,5…6 mm²solid
Cuplu de strangere Circuit electric 1,7 N.m - pornit borne cu şurub - cu şurubelniţa plat Ø 6 mm
Circuit electric 1,7 N.m - pornit borne cu şurub - cu şurubelniţa Philips Nr. 2
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Timp de functionare 12...22 ms închidere
4...19 ms opening
Nivel de incredere al securitatii B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Durabilitate mecanica 15 Mcycles
Viteza maxima de functionare 3600 cyc/h 60 °C
Suplimentar
Tehnologie bobine Fără modul de deparazitare inclus
Limite de tensiune circuit de comanda 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
Consum de energie conectare in VA 70 VA 60 Hz 0,75 20 °C)
70 VA 50 Hz 0,75 20 °C)
Consum de energie mentinere in VA 7,5 VA 60 Hz 0,3 20 °C)
7 VA 50 Hz 0,3 20 °C)
Disipare de caldura 2…3 W la 50/60 Hz
Tip contacte auxiliare Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Afisare frecventa circuit 25...400 Hz
Curentul minim de comutare 5 mA pentru circuit de semnalizare
Tensiunea minima de comutare 17 V pentru circuit de semnalizare
Timpul de nesuprapunere 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Rezistenta de izolatie > 10 MΩ pentru circuit de semnalizare
Compatibilitatea contactelor M2
Cod compatibilitate LC2D
Motor power range 1,1…2 kW la 100…120 V 3 faze
7…11 kW la 525…690 V 3 faze
4…6 kW la 200…240 V 3 faze
7…11 kW la 380…440 V 3 faze
7…11 kW la 480…500 V 3 faze
Tip demaror motor Reversing contactor
Mediu
Grad de protectie IP IP20 front face conforming to IEC 60529
Tratament protector TH conforming to IEC 60068-2-30
Grad de poluare 3
Temperatura ambientala de utilizare -40…60 °C
60…70 °C with derating
Temperatura de depozitare -60…80 °C
Altitudinea de functionare 0...3000 m
Rezistenta la foc 850 °C conforming to IEC 60695-2-1
Intarziere flacara V1 conforming to UL 94
Rezistenta mecanica Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Inaltime 77 mm
Latime 90 mm
Adancime 86 mm
Greutate neta 0,707 kg
Unitati de impachetare
Tip unitate a formei de impachetare 1 PCE
Număr de produse în pachet 1
Greutate colet(Lbs) 730 g
Inaltimea formei de impachetare 1 9,4 cm
Latimea formei de impachetare 1 11,4 cm
Lungimea formei de impachetare 1 11 cm
Durabilitatea ofertei
Stare ofertă sustenabilă Produs Green Premium
Regulamentul REACH
print Declaratia REACH
Conform REACh fara SVHC Da
Directiva RoHS UE Conform
print Declaratia RoHS UE
Fara metale grele toxice Da
Fara mercur Da
Informatii privind scutirea de la RoHS
print Da
Regulamentul RoHS China
print Declaratia RoHS China
Raport de mediu
print Profilul ambiental al produsului
Profil circularitate
print Informatii privind sfarsitul duratei de viata
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Fara PVC Da
Garanție contractuală
Garantie 18 luni