Schneider-Electric Enel
 
47324 picture- enel
47324
Communicating opening voltage release MX, MasterPact NT/NW fixed, 200/250VDC, 200/250VAC
Schneider Electric
Characteristics
Main
Range MasterPacT
Range of product MasterPact NT
MasterPact NW
MasterPact NW DC
Device short name MX com
Product or component type Voltage release
Device application Control
Voltage release type Opening coil
Instantaneous voltage release
Control type Communicating
[Uc] control circuit voltage 200...250 V AC 50/60 Hz
200...250 V DC
Circuit breaker mounting mode Fixed
Range compatibility Masterpact MasterPact NT
Masterpact MasterPact NW
Masterpact MasterPact NW DC
Complementary
Operating threshold 0.7...1.1 x Un opening
Response time 50 ms +/- 10 % for MasterPact NT
50 ms +/- 10 % for MasterPact NW
Supply holding power 4.5 VA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6.0 cm
Package 1 Length 8.2 cm
Package 1 Weight 1.162 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months