Schneider-Electric Enel
 
ATSU01N232LT picture- enel
ATSU01N232LT
soft starter for asynchronous motor, Altistart U01, TeSys U, ATSU01, 32A, 200 to 480V, 7.5 to 15kW
Schneider Electric
Characteristics
Main
Range of product Altistart U01 and TeSys U
Product or component type Soft starter
Product destination Asynchronous motors
Product specific application Simple machine
Device short name ATSU01
Network number of phases 3 phases
[Us] rated supply voltage 200...480 V - 10...10 %
Motor power kW 15 kW, 3 phases at 400 V
7.5 kW, 3 phases at 230 V
Motor power hp 10 hp, 3 phases at 230 V
20 hp, 3 phases at 460 V
IcL starter rating 32 A
Utilisation category AC-53B conforming to EN/IEC 60947-4-2
Current consumption 100 mA
Type of start Start with voltage ramp
Power dissipation in W 2.5 W at full load and at end of starting
322.5 W in transient state
Complementary
Assembly style With heat sink
Function available Integrated bypass
Supply voltage limits 180…528 V
Supply frequency 50...60 Hz - 5...5 %
Network frequency 47.5...63 Hz
Output voltage <= power supply voltage
[Uc] control circuit voltage 24 V DC +/- 10 %
Starting time Adjustable from 1 to 10 s
1 s / 50
10 s / 5
5 s / 10
Deceleration time symb Adjustable from 1 to 10 s
Starting torque 30...80 % of starting torque of motor connected directly on the line supply
Discrete input type Logic (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm
Discrete input voltage 24...40 V
Input output isolation Galvanic between power and control
Discrete input logic Positive LI1, LI2, BOOST at State 0: < 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA
Discrete output current 2 A DC-13
3 A AC-15
Discrete output type Open collector logic LO1 end of starting signal
Relay outputs R1A, R1C NO
Discrete output voltage 24 V (voltage limits: 6...30 V) open collector logic
Minimum switching current 10 mA at 6 V DC for relay outputs
Maximum switching current Relay outputs: 2 A at 30 V DC cos phi = 0.5 and L/R = 20 ms inductive load
Relay outputs: 2 A at 250 V AC AC-15 cos phi = 0.5 and L/R = 20 ms inductive load
Maximum switching voltage 440 V relay outputs
Display type 1 LED (green) for starter powered up
1 LED (yellow) for nominal voltage reached
Tightening torque 1.9…2.5 N.m
0.5 N.m
Electrical connection 4 mm screw clamp terminal - rigid 1 1...10 mm² AWG 8 power circuit
Screw connector - rigid without cable end 1 0.5...2.5 mm² AWG 14 control circuit
4 mm screw clamp terminal - rigid 2 1...6 mm² AWG 10 power circuit
Screw connector - rigid 2 0.5...1 mm² AWG 17 control circuit
Screw connector - flexible with cable end 1 0.5...1.5 mm² AWG 16 control circuit
4 mm screw clamp terminal - flexible without cable end 1 1.5...10 mm² AWG 8 power circuit
Screw connector - flexible without cable end 1 0.5...2.5 mm² AWG 14 control circuit
4 mm screw clamp terminal - flexible with cable end 2 1...6 mm² AWG 10 power circuit
4 mm screw clamp terminal - flexible without cable end 2 1.5...6 mm² AWG 10 power circuit
Screw connector - flexible without cable end 2 0.5...1.5 mm² AWG 16 control circuit
Marking CE
Operating position Vertical +/- 10 degree
Height 314 mm
Width 45 mm
Depth 170 mm
Net weight 0.49 kg
Motor power range AC-3 7…11 kW at 200…240 V 3 phases
15…25 kW at 380…440 V 3 phases
Motor starter type Soft starter
Environment
Electromagnetic compatibility Conducted and radiated emissions level B conforming to CISPR 11
Conducted and radiated emissions level B conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
EMC immunity conforming to EN 50082-1
EMC immunity level B conforming to EN 50082-2
Harmonics level 3 conforming to IEC 1000-3-2
Harmonics level 3 conforming to IEC 1000-3-4
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
Conducted and radiated emissions level 3 conforming to IEC 61000-4-6
Immunity to conducted interference caused by radio-electrical fields level 4 conforming to IEC 61000-4-11
Standards EN/IEC 60947-4-2
Product certifications UL
CCC
CSA
C-Tick
IP degree of protection IP20
Pollution degree 2 conforming to EN/IEC 60947-4-2
Vibration resistance 1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Relative humidity 5…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with current derating of 2 % per °C)
Ambient air temperature for storage -25…70 °C conforming to EN/IEC 60947-4-2
Operating altitude <= 1000 m without derating
> 1000 m with current derating of 2.2 % per additional 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 15.2 cm
Package 1 Length 17.5 cm
Package 1 Weight 576.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.41 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months