Schneider-Electric Enel
 
NSYCRN106400 picture- enel
NSYCRN106400
Plain steel door, Spacial CRN, without mounting plate, 1000x600x400mm, IP66, IK10, RAL7035
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial CRN
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1000 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 400 mm
Installation accessory type Wall-mounting
Device composition 1 body
1 cable gland plate
1 door
1 lock
Door type Plain
Mounting plate description Without mounting plate
Complementary
Body type Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Type of gland plate Standard
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body: steel
Door: steel and security glass
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications cUL
UL
Net weight 36.4 kg
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 102.5 cm
Package 1 Width 62.5 cm
Package 1 Length 42 cm
Package 1 Weight 32.2 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 202 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 213.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months