Schneider-Electric
 
48114 picture- Schneider-electric
48114
switch-disconnector Masterpact NW50HA - 5000 A - 690 V - 3 poles - fixed
Merlin Gerin
Characteristics
Main
Range Masterpact
Product name Masterpact NW
Product or component type Switch disconnector
Device short name Masterpact NW50
Switch-disconnector name Masterpact NW50HA
Device application Protection
Poles description 3P
Network type AC
Network frequency 50/60 Hz
[Ie] rated operational current 5000 A AC 50/60 Hz 690 V
[Ui] rated insulation voltage 1000 V AC 50/60 Hz conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 12 kV conforming to IEC 60947-3
[Icm] rated short-circuit making capacity 187 kA 220...690 V AC at 50/60 Hz
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3
Breaking capacity code HA
Suitability for isolation Yes conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Pollution degree 4 conforming to IEC 60664-1
Complementary
Control type Push-button
Mounting mode Fixed
[Icw] rated short-time withstand current 85 kA during 1 s conforming to IEC 60947-3
85 kA during 3 s conforming to IEC 60947-3
Mechanical durability 10000 cycles with maintenance conforming to IEC 60947-3
5000 cycles without maintenance conforming to IEC 60947-3
Electrical durability AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
AC-23A: 1500 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
AC-23A: 1500 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
Connection pitch 230 mm
Height 352 mm
Width 767 mm
Depth 297 mm
Net weight 120 kg
Environment
Standards IEC 60947-3
Product certifications ASTA
ASEFA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -35…85 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Under investigation
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months