Schneider-Electric
 
MGU4.106.25 picture- Schneider-electric
MGU4.106.25
Unica Allegro - cover frame - 6 modules - ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Allegro
Number of modules 6 modules
Fixing mode Clip-in
Cover frame colour tint Ivory
Complementary
Material ASA + PC: cover frame
Standards EN 60669-1
Height 80 mm
Width 193 mm
Depth 14 mm
Net weight 0.025 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic UV resistant
Oil
Petrol
Liquid soap
Bleach
Ammonia
Alcohol
Window-cleaning fluid
Acetone
Environmental health and issues Halogen free
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months