Schneider-Electric
 
MGU9.865.18 picture- Schneider-electric
MGU9.865.18
Unica - blind cover plate for - 1 m - white
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica (standard aesthetic)
Number of modules 1 module
Device presentation Central plate
Fixing mode Clip-in
Colour tint White (RAL 9003)
Complementary
Material ASA + PC: cover plate
Standards EN 60669-1
Depth 14 mm
Width 45 mm
Height 22.4 mm
Net weight 0.01 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Acetone
Liquid soap
Window-cleaning fluid
Petrol
Ammonia
Alcohol
Bleach
UV resistant
Oil
Environmental health and issues Halogen free
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months