Schneider-Electric
12500 picture- web-product-data-sheet
12500
Domae MCB - miniature circuit-breaker - 1P - 6A - C Curve - 6000A
Schneider Electric
TODAY
SEP 30, 2023
End of Commercialization
OCT 22, 2021
Main
Range Domae
Product or component type Miniature circuit-breaker
Device short name Domae MCB
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 6 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity Icn 6000 A
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 6000 kA 100 % x Icn conforming to EN/IEC 60898-1
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Contact position indicator Yes
Control type Toggle
Local signalling Fault trip
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility YES
Connection pitch 18 mm between devices
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 78.5 mm
Net weight 0.095 kg
Colour White
Mechanical durability 20000 cycles
Connections - terminals Tunnel type terminals (top or bottom) - 1...25 mm² - rigid
Tunnel type terminals (top or bottom) - 1...16 mm² - flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Overvoltage category III
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 100 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months