Schneider-Electric
 
13176 picture- web-product-data-sheet
13176
Kaedra - for power outlet - 2 openings - 1 x 4 modules
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Enclosure for power outlet
Accessories included with enclosure 1 plate for 50 x 50 power outlets
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 4
Total number of 18 mm modules 4
Number of horizontal rows 1
Electrical insulation class Double insulation
Class II
Number of openings of interface 2
Number of plates 1 for 50 x 50 power outlets
Provided equipment 1 plate for 50 x 50 power outlet
Type of front cover Transparent
Power dissipation in W 10 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 1
Number of terminal blocks 1 with 4 outgoers
Distribution block outgoers 2 x 10 mm²
2 x 16 mm²
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Net weight 0.5 kg
Base dimension 65 x 85 mm
Width 98 mm
Height 310 mm
Depth 98 mm
Internal depth 61 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 60439-3
EN 50262
IEC 60529
EN 62262
IEC 60695-2-1
IEC 670
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.7 cm
Package 1 Width 9.7 cm
Package 1 Length 31 cm
Package 1 Weight 470 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 22 cm
Package 2 Width 34 cm
Package 2 Length 40.5 cm
Package 2 Weight 3.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 104.736 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months