Schneider-Electric
 
14893 picture- web-product-data-sheet
14893
comb busbar - 3 poles - 80 A - L = 24 x 18 mm
Schneider Electric
Characteristics
Main
Product or component type Comb busbar
Accessory / separate part categor Connection accessory
Poles description 3P
Number of ways 16 ways 3 L with 18 mm pitch
Distance between way 54 mm
Poles distribution L1 L2 L3
Connector type Tooth
Length in 18 mm modules 24
Complementary
[In] rated current Double feed 100 A ( 40 °C )
Single feed 80 A ( 40 °C )
[Ui] rated insulation voltage 500 V conforming to IEC 664
Mounting mode Horizontal
9 mm pitches 48
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10 cm
Package 1 Length 57 cm
Package 1 Weight 0.44 kg
Contractual warranty
Warranty 18 months