Schneider-Electric
 
15956 picture- web-product-data-sheet
15956
contactor CT - 2 poles - 1 NO + 1 NC - 16 A - 230..240 V AC
Schneider Electric
Characteristics
Main
Product or component type Contactor
Device short name CT
Device application Control circuit
Poles 2P
[Ie] rated operational current 16 A AC-7A
Pole contact composition 1 NO + 1 NC
Network type AC
Control type Remote control
[Uc] control circuit voltage 230/240 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 250 V AC 50 Hz
Maximum power 2.1 W at 250 V AC
Control signal type Maintained
Local signalling Color indicator
Hold-in power consumption in VA 3.8 VA
Inrush power in VA 9.2 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 60 mm
Colour Grey
Mechanical durability 1000000 cycles
Electrical durability 30000 cycles IEC/EN 61095 50 Hz AC-7C
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b
Connections - terminals Power circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
Power circuit: tunnel type terminals1 cable(s) 6 mm² rigid
Control circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
Product compatibility Time delay
Interference filter
Auxiliary contact
Mixed control: impulse/latched
Compatibility code CT
Environment
Standards IEC/EN 61095
Product certifications EAC
CEBEC
CCC
VDE
IMQ
Noise level 30 dB
IP degree of protection IP20
Pollution degree 2
Tropicalisation 2 conforming to EN 60947-4-1
2 conforming to EN 61095
2 conforming to IEC 1095
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7 cm
Package 1 Length 8.5 cm
Package 1 Weight 0.118 kg
Contractual warranty
Warranty 18 months