Schneider-Electric
 
18358 picture- web-product-data-sheet
18358
Miniature circuit-breaker, C120N, 1P, 100 A, C curve
Schneider Electric
Characteristics
Main
Range of product C120
Range Multi 9
Product name C120
Product or component type Miniature circuit-breaker
Device short name C120N
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 100 A at 30 °C
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 3 kA Icu at 400...415 V AC 50/60 Hz IT conforming to EN/IEC 60947-2
10000 A Icn at 230...400 V AC 50/60 Hz conforming to IEC 60898-1
20 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2
10 kA Icu at 230...400 V AC 50/60 Hz conforming to EN/IEC 60947-2
15 kA Icu at 12 V DC conforming to EN/IEC 60947-2
15 kA Icu at 125 V DC conforming to EN/IEC 60947-2
10 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...400 V AC 50/60 Hz
400...415 V AC 50/60 Hz
130 V AC 50/60 Hz
<= 144 V DC
12 V DC
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 7500 A 75 % conforming to IEC 60898-1 - 230...400 V AC 50/60 Hz
15 kA 75 % conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz
7.5 kA 75 % conforming to EN/IEC 60947-2 - 230...400 V AC 50/60 Hz
2.25 kA 75 % conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
10 kA 100 % conforming to EN/IEC 60947-2 - 24/48 V DC
10 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC
Limitation class 3 conforming to IEC 60898-1
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility NO
9 mm pitches 3
Height 81 mm
Width 27 mm
Depth 73 mm
Net weight 0.205 kg
Mechanical durability 20000 cycles
Electrical durability 5000 cycles conforming to IEC 60947-2
Connections - terminals Tunnel type terminals1…50 mm² rigid
Tunnel type terminals1.5…35 mm² flexible
Wire stripping length 15 mm
Tightening torque 3.5 N.m
Earth-leakage protection Without
Environment
Standards EN/IEC 60947-2
IEC 60898-1
Product certifications GOST
Quality labels NF
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-2
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 2.7 cm
Package 1 Length 8.6 cm
Package 1 Weight 0.194 kg
Contractual warranty
Warranty 18 months