Schneider-Electric
 
A9S60340 picture- web-product-data-sheet
A9S60340
switch Acti9 iSW - 3 poles - 40 A - 415V
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iSW
Product or component type Switch disconnector
Device short name iSW
Device application Isolation
Control
Poles description 3P
Utilisation category AC-22A conforming to EN 60947-3
AC-22A conforming to IEC 60947-3
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Complementary
[Ie] rated operational current 40 A at 415 V AC 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-3
6 kV conforming to IEC 60947-3
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Standard
9 mm pitches 6
Height 77 mm
Width 54 mm
Depth 70 mm
Colour White
Mechanical durability 50000 cycles
Electrical durability 20000 cycles
Connections - terminals Tunnel type terminals - <= 50 mm² - rigid
Tunnel type terminals - <= 35 mm² - flexible
Tunnel type terminals - <= 35 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 3.5 N.m
Environment
Standards IEC 60947-3
IP degree of protection IP4
Pollution degree 3 conforming to IEC 60947-3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 5.3 cm
Package 1 Length 8 cm
Package 1 Weight 0.222 kg
Contractual warranty
Warranty 18 months