Schneider-Electric
 
A9S60363 picture- web-product-data-sheet
A9S60363
switch Acti9 iSW - 3 poles - 63A - 415V
Schneider Electric
Characteristics
Main
Range Acti 9
Product name Acti9 iSW
Product or component type Switch disconnector
Device short name ISW
Device application Isolation
Control
Poles description 3P
Utilisation category AC-22A conforming to EN 60947-3
AC-22A conforming to IEC 60947-3
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Complementary
[Ie] rated operational current 63 A at 415 V AC 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-3
6 kV conforming to IEC 60947-3
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Standard
9 mm pitches 6
Height 77 mm
Width 54 mm
Depth 70 mm
Colour White
Mechanical durability 50000 cycles
Electrical durability 20000 cycles
Connections - terminals Tunnel type terminals - <= 50 mm² - rigid
Tunnel type terminals - <= 35 mm² - flexible
Tunnel type terminals - <= 35 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 3.5 N.m
Environment
Standards IEC 60947-3
IP degree of protection IP4
Pollution degree 3 conforming to IEC 60947-3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Package 1 Weight 0.225 kg
Package 1 Height 0.800 dm
Package 1 width 0.540 dm
Package 1 Length 0.850 dm
Contractual warranty
Warranty 18 months