Schneider-Electric
 
ALB45053 picture- web-product-data-sheet
ALB45053
Altira - switch - 2-pole switch - 16 A - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Cover plate colour tint White (RAL 9010)
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination Fixing frame
OptiLine 45 installation system
Switch function 2-pole switch
Rated current 16 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.033 kg
Market segment Residential
Small commercial
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Acetone
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Alcohol
Liquid soap
Bleach
Petrol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 32.0 g
Package 1 Height 3.5 cm
Package 1 width 4.8 cm
Package 1 Length 4.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 342.0 g
Package 2 Height 9.0 cm
Package 2 width 9.0 cm
Package 2 Length 21.5 cm
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Weight 4.591 kg
Package 3 Height 30.0 cm
Package 3 width 30.0 cm
Package 3 Length 40.0 cm
Contractual warranty
Warranty 18 months