Schneider-Electric
ALB45054 picture- web-product-data-sheet
ALB45054
Altira - switch - intermediate switch - 16 A - white
Schneider Electric
TODAY
DEC 09, 2023
End of Commercialization
FEB 26, 2021
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Switch additional information With 2 two-way switches
Lighting can be controlled from 3 points
Cover plate colour tint White (RAL 9010)
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Fixing frame
Switch function Intermediate switch
Rated current 16 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 6 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.033 kg
Market segment Small commercial
Residential
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Acetone
Hydrogen peroxide (H2O2)
Window-cleaning fluid
UV resistant
Petrol
Alcohol
Oil
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 36 g
Contractual warranty
Warranty 18 months