Schneider-Electric
 
ALB45056 picture- web-product-data-sheet
ALB45056
Altira - switch - double 2-way switch - 16 A - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Cover plate colour tint White (RAL 9010)
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination Fixing frame
OptiLine 45 installation system
Switch function Double 2-way switch
Rated current 16 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 6 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.034 kg
Market segment Residential
Small commercial
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Bleach
Window-cleaning fluid
Hydrogen peroxide (H2O2)
UV resistant
Petrol
Oil
Acetone
Alcohol
Liquid soap
Contractual warranty
Warranty 18 months