Schneider-Electric
 
ALB45252 picture- web-product-data-sheet
ALB45252
Altira - 2 SO - 2P+E with shutters - side earth - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 2 x 2P + E, German
Outlet standard description Side earth
Socket additional information Shuttered
Colour tint Cover plate: white (RAL 9010)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Standards IEC 60884-1
EN 62262
NF C 61-314
EN 60529
Height 45 mm
Width 90 mm
Depth 39 mm
Net weight 0.087 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Petrol
Alcohol
Hydrogen peroxide (H2O2)
Oil
Bleach
Liquid soap
UV resistant
Acetone
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4 cm
Package 1 Length 9 cm
Package 1 Weight 90 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months