Schneider-Electric
 
ALB45319 picture- web-product-data-sheet
ALB45319
Altira - telephone socket - 2 socket(s) - RJ12 - Infraplus
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Telephone socket
Device presentation Mechanism
Telephone socket type RJ12
Cover plate colour tint White (RAL 9010)
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Socket number 2
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Screw terminals
Product compatibility Infraplus
Surface finish Satin
Net weight 0.03 kg
Environment
Standards EN 60529
EN 62262
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Alcohol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Petrol
Oil
UV resistant
Liquid soap
Acetone
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 30 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months