Schneider-Electric
 
ALB45329 picture- web-product-data-sheet
ALB45329
Altira - R-TV/SAT socket - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type R-TV/SAT socket
Device presentation Mechanism
Cover plate colour tint White (RAL 9010)
Wiring device additional information Return channel available at FM end
Recommended for network cables
For all types of TV/FM installation
Market segment Residential
Small commercial
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
SAT connector Female F type
Number of modules 2 modules
Number of outputs 3
Product destination OptiLine 45 installation system
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 29 mm
Embedding depth 17.9 mm
Net weight 0.059 kg
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Hydrogen peroxide (H2O2)
Bleach
Acetone
Petrol
Oil
UV resistant
Liquid soap
Window-cleaning fluid
Alcohol
Standards EN 62262
EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 90 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months