Schneider-Electric
ALB45346N picture- web-product-data-sheet
ALB45346N
Altira - data socket - 1 socket - Actassi S-one - cat.6 - STP - white
Schneider Electric
TODAY
DEC 09, 2023
 
 
 
End of Commercialization
NOV 28, 2019
End of Standard Services
JAN 12, 2020
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism with central plate
Cable shielding type STP
Data socket type RJ45 - 8 contacts - category 6
Cover plate colour tint White (RAL 9011)
Wiring device additional information Label-holder with label
Retractable shutter
Complementary
Range compatibility OptiLine 45
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Floor box
Duct
Altira fixing frame
Product compatibility Actassi s-one
Socket number 1
Organization of wire Shielded twisted pair
Connections - terminals Self-stripping terminals
Marking Colour coding
Installation direction Straight
Device mounting Flush
Fixing mode Clip-in
By clips: shield
Surface treatment Untreated
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic UV resistant
Bleach
Oil
Alcohol
Liquid soap
Hydrogen peroxide (H2O2)
Petrol
Window-cleaning fluid
Acetone
Product certifications EC verified as per VDIB177x6Byy connector
Standards EN 60529
EN 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6 cm
Package 1 Length 8.5 cm
Package 1 Weight 0.049 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months