Schneider-Electric
 
ALB45658 picture- web-product-data-sheet
ALB45658
Altira - cover frame - 2x3 inserts 2 gangs horizontal - white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint White (RAL 9010)
Complementary
Number of modules 12 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 175 mm
Width 195 mm
Depth 13.5 mm
Distance between centers 45 mm
Net weight 0.079 kg
Environment
Environmental characteristic Petrol
UV resistant
Oil
Liquid soap
Alcohol
Acetone
Window-cleaning fluid
Bleach
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 85.0 g
Package 1 Height 1.0 cm
Package 1 width 17.5 cm
Package 1 Length 19.5 cm
Unit Type of Package 2 S04
Number of Units in Package 2 35
Package 2 Weight 4.266 kg
Package 2 Height 30.0 cm
Package 2 width 40.0 cm
Package 2 Length 60.0 cm
Unit Type of Package 3 BB1
Number of Units in Package 3 5
Package 3 Weight 500.0 g
Package 3 Height 10.8 cm
Package 3 width 19.5 cm
Package 3 Length 21.0 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months