Schneider-Electric
AYA0300221 picture- web-product-data-sheet
AYA0300221
Anya -1pole 2-circuits switch -10AX lift terminals, white
Schneider Electric
Main
Range name Anya
Product or component type Switch
Function 1-pole 2-circuit
Delivery form Complete product
Rated current 10 AX at 250 V AC
Cover plate color White
Cover frame color White
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 2300 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 42 mm
Depth of visual part 14 mm
Net weight 0.1 kg
Environment
Standards IEC 60669-1
Product certifications CE
UKR
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 8.2 cm
Package 1 Length 8.2 cm
Package 1 Weight 85 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile