Schneider-Electric
AYA0400221 picture- web-product-data-sheet
AYA0400221
Anya -1pole 2way switch -10AX lift terminals, white
Schneider Electric
TODAY
DEC 04, 2022
End of Commercialization
JUL 04, 2018
Main
Range name Anya
Product or component type Switch
Function 1-pole 2-way
Delivery form Complete product
Rated current 10 AX at 250 V AC
Cover plate color White
Cover frame color White
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 2300 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 42 mm
Depth of visual part 14 mm
Net weight 0.098 kg
Environment
Standards IEC 60669-1
Product certifications CE
UKR
IP degree of protection IP20
Packing Units
Package 1 Weight 83.530 g
Package 1 Height 81.500 mm
Package 1 Width 81.500 mm
Package 1 Length 42.000 mm
Contractual warranty
Warranty 18 months