Schneider-Electric
AYA0400223 picture- web-product-data-sheet
AYA0400223
Anya -1pole 2way switch -10AX lift terminals, cream
Schneider Electric
Main
Range name Anya
Product or component type Switch
Function 1-pole 2-way
Delivery form Complete product
Rated current 10 AX at 250 V AC
Cover plate color Cream
Cover frame color Cream
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 2300 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 42 mm
Depth of visual part 14 mm
Net weight 0.098 kg
Environment
Standards IEC 60669-1
Product certifications UKR
CE
IP degree of protection IP20