Schneider-Electric
AYA1400221 picture- web-product-data-sheet
AYA1400221
Anya -1pole switch -10AX lift terminals, locator light, white
Schneider Electric
Main
Range name Anya
Product or component type Switch with pilot lamp
Function 1-pole
Delivery form Complete product
Rated current 10 AX at 250 V AC
Cover plate color White
Cover frame color White
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 2300 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 42 mm
Depth of visual part 14 mm
Net weight 0.106 kg
Environment
Standards IEC 60669-1
Product certifications CE
UKR
IP degree of protection IP20