Schneider-Electric
AYA1400323 picture- web-product-data-sheet
AYA1400323
Anya -1pole switch -16AX lift terminals, locator light, cream
Schneider Electric
TODAY
JUL 27, 2024
End of Commercialization
NOV 18, 2021
Main
Range name Anya
Product or component type Switch with pilot lamp
Function 1-pole
Delivery form Complete product
Rated current 16 AX at 250 V AC
Cover plate color Cream
Cover frame color Cream
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 3680 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 42 mm
Depth of visual part 14 mm
Net weight 0.11 kg
Environment
Standards IEC 60669-1
Product certifications UKR
CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.15 cm
Package 1 Width 8.15 cm
Package 1 Length 4.2 cm
Package 1 Weight 86.09 g
Contractual warranty
Warranty 18 months