Schneider-Electric
AYA1800221 picture- web-product-data-sheet
AYA1800221
Anya -1pole pushbutton -10AX lift terminals, locator light, stairs symbol, white
Schneider Electric
TODAY
AUG 13, 2022
End of Commercialization
NOV 18, 2021
Main
Range name Anya
Product or component type Push-button with pilot lamp
Function 1-pole push-button
Delivery form Complete product
Rated current 10 AX at 250 V AC
Cover plate color White
Cover frame color White
Marking Stairs symbol
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 2300 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 42 mm
Depth of visual part 14 mm
Net weight 0.099 kg
Environment
Standards IEC 60669-1
Product certifications CE
UKR
IP degree of protection IP20
Packing Units
Package 1 Weight 85.010 g
Package 1 Height 81.500 mm
Package 1 width 81.500 mm
Package 1 Length 42.000 mm
Contractual warranty
Warranty 18 months