Schneider-Electric
AYA2200121 picture- web-product-data-sheet
AYA2200121
Anya - rotary dimmer - RL, 60-500VA white
Schneider Electric
Main
Range name Anya
Function Rotary dimmer
Delivery form Complete product
Cover plate color White
Cover frame color White
Kind of terminals Pillar terminals
Complementary
Installation Flush
Dimmer application Resistive load
Inductive load
Load type 12 V AC halogen lamp with standard transformer: 60...500 W
230 V AC halogen lamp: 60...500 W
230 V AC incandescent lamp: 60...500 W
Rated voltage 230 V AC 50 Hz
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 7 mm
Material of visible parts ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
ABS (acrylonitrile butadiene-styrene): knob
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 50 mm
Depth of visual part 19 mm
Net weight 0.117 kg
Environment
Product certifications CE
UKR
IP degree of protection IP20
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration