Schneider-Electric
AYA3000121 picture- web-product-data-sheet
AYA3000121
Anya - single socket outlet with side earth - 16A - 2P + E - white
Schneider Electric
TODAY
DEC 09, 2023
End of Commercialization
NOV 18, 2021
Main
Range name Anya
Product or component type Socket-outlet
Outlet standard description Side earth
Socket number 1
Outlet poles configuration 2P + E
Delivery form Complete product
Rated current 16 A at 250 V AC
Cover plate color White
Cover frame color White
Kind of terminals Lift terminals
Complementary
Installation Flush
Power range 3680 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 12 mm
Material of visible parts ABS (acrylonitrile butadiene-styrene): cover frame
ABS + PC: central plate
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 34 mm
Depth of visual part 11 mm
Net weight 0.096 kg
Environment
Standards IEC 60884-1
Product certifications UKR
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.15 cm
Package 1 Width 8.15 cm
Package 1 Length 3.4 cm
Package 1 Weight 87.5 g
Contractual warranty
Warranty 18 months