Schneider-Electric
AYA3400423 picture- web-product-data-sheet
AYA3400423
Anya - TV-SAT ending outlet - 1dB cream
Schneider Electric
Main
Range name Anya
Function TV-SAT ending outlet
Delivery form Complete product
TV socket type End-of-line (terminal socket)
Attenuation 1 dB
Cover plate color Cream
Cover frame color Cream
Kind of terminals Screw terminals
Complementary
Installation Flush
TV connector type Male IEC 9.52 mm
SAT connector type F type
Path attenuation 1 dB TV/UHF signal470…830 MHz
13 dB SAT signal950…2400 MHz
2.2 dB TV/VHF signal118…470 MHz
DC current flow In SAT socket
Number per line 4
Material of visible parts ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 40 mm
Depth of visual part 11 mm
Net weight 0.122 kg
Environment
IP degree of protection IP20
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration