Schneider-Electric
AYA4200123 picture- web-product-data-sheet
AYA4200123
Anya - double telephone outlet - RJ11 cream
Schneider Electric
Main
Range name Anya
Function Double telephone outlet
Delivery form Complete product
Telephone connector type RJ11 (4 contacts)
Cover plate color Cream
Cover frame color Cream
Kind of terminals Screw terminals
Complementary
Installation Flush
Material of visible parts ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 45 mm
Depth of visual part 11 mm
Net weight 0.072 kg
Environment
IP degree of protection IP20
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration