Schneider-Electric
AYA4400121 picture- web-product-data-sheet
AYA4400121
Anya - double data outlet - complete product - RJ45 cat.5e UTP white
Main
Range name Anya
Function Double data outlet
Delivery form Complete product
Data connector type RJ45
Cover plate color White
Cover frame color White
Kind of terminals Screw terminals
Complementary
Installation Flush
Socket number 2
Communication network category 5e
Cable shielding type U/UTP
Material of visible parts ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 45 mm
Depth of visual part 11 mm
Net weight 0.0615 kg
Environment
Product certifications CE
IP degree of protection IP20
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration