Back
AYA4700123
Anya - single data outlet - complete product - RJ45 cat.6 UTP cream
Download AYA4700123 product datasheet
Main
Range name
Anya
Function
Single data outlet
Delivery form
Complete product
Data connector type
RJ45
Cover plate color
Cream
Cover frame color
Cream
Kind of terminals
IDC
Complementary
Installation
Flush
Socket number
1
Communication network category
6
Cable shielding type
U/UTP
Material of visible parts
ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish
Gloss
Height
81.5 mm
Width
70.8 mm
Depth
34 mm
Depth of visual part
11 mm
Net weight
0.075 kg
Environment
Product certifications
CE
IP degree of protection
IP20
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration