Back
AYA4800121
Anya - double data outlet - complete product - RJ45 cat.6 UTP white
Download AYA4800121 product datasheet
Main
Range name
Anya
Function
Double data outlet
Delivery form
Complete product
Data connector type
RJ45
Cover plate color
White
Cover frame color
White
Kind of terminals
Screw terminals
Complementary
Installation
Flush
Socket number
2
Communication network category
6
Cable shielding type
U/UTP
Material of visible parts
ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish
Gloss
Height
81.5 mm
Width
81.5 mm
Depth
45 mm
Depth of visual part
11 mm
Net weight
0.0615 kg
Environment
Product certifications
CE
IP degree of protection
IP20
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration