Schneider-Electric
AYA4800123 picture- web-product-data-sheet
AYA4800123
Anya - double data outlet - complete product - RJ45 cat.6 UTP cream
Main
Range name Anya
Function Double data outlet
Delivery form Complete product
Data connector type RJ45
Cover plate color Cream
Cover frame color Cream
Kind of terminals IDC
Complementary
Installation Flush
Socket number 2
Communication network category 6
Cable shielding type U/UTP
Material of visible parts ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 81.5 mm
Depth 45 mm
Depth of visual part 11 mm
Product weight 0.0615 kg
Environment
Product certifications CE
IP degree of protection IP20
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration