Back
AYA5802221
Anya - horizontal 2-gang frame - white
Download AYA5802221 product datasheet
Main
Range name
Anya
Product or component type
Cover frame
Complementary
Number of gangs
2 gangs
Installation direction
Horizontal
Colour tint
White
Material of visible parts
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish
Gloss
Height
81.5 mm
Width
153 mm
Depth of visual part
11 mm
Net weight
0.03 kg
Depth
11 mm
Packing Units
Package 1 Weight
26.000 g
Package 1 Height
81.500 mm
Package 1 width
153.000 mm
Package 1 Length
11.000 mm
Contractual warranty
Warranty
18 months